Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form C, rectangular (K2034) (Part Numbers - CAD Download)

Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form C, rectangular (K2034)
· Height-adjustable

· With non-slip inserts

· For smooth floors

· For round and square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2034.60401520

Part Number
K2034.60401520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.85 €

1 4 Days

Loading...

  1. 1

Basic information

Main material polyamide Main colour black B(mm) 40
H=Height(mm) 5 H1(mm) 5 L=Length(mm) 29
Suitable for(mm) 60x40x1.5-2 Form C Version 2 for square tubes
Version 1 with non-slip inserts Item Adjustment Plugs Form definition rectangular
A(mm) 60 SW=Key width(mm) 28 Load rating max. kN (static load only)(kN) 4
L1(mm) 29 D1=Thread M22 Weight(kg) 0.0400
PL Edelstahl false RoHS true

This page is Adjustment plugs, Plastic with non-slip inserts for round and square tubes, Form C, rectangular (K2034), part number K2034.60401520.
You can find the detail information about specifications and dimensions on part number K2034.60401520.

Tech Support