Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2035) (K2035.3030101560)

Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2035) K2035.3030101560

Product Details:

Manufacturer part number: K2035.3030101560

Brand: KIPP

Price: 3.01

Delivery time: 4 Days


Technical Data:

L=Length: 19.5 mm

Suitable for: 30x30x1-1.5 mm

A: 30 mm

SW=Key width: 28 mm

L1: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2035.3030101560

Part Number
K2035.3030101560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
Suitable for
(mm)
A
(mm)
SW=Key width
(mm)
L1
(mm)
D1=Thread Weight
(kg)

3.01 €

1 4 Days 19.530x30x1-1.5302860M220.0220

Loading...

  1. 1

Basic information

Main material polyamide Main colour black D2(mm) 25
H=Height(mm) 5 H1(mm) 5 H2(mm) 3
Form B Version 2 for square tubing Version 1 with felt glide surface
Item Adjustment Plugs Form definition square Load rating max. kN (static load only)(kN) 3
PL Edelstahl false RoHS true

This page is Adjustment plugs, Plastic with felt glide surface for round and square tubes, Form B, square (K2035), part number K2035.3030101560.
You can find the detail information about specifications and dimensions on part number K2035.3030101560.

Variation of this product

Part Number
K2035.3030101529
K2035.3030152029
K2035.3030152060
K2035.3535152029
K2035.3535152060
K2035.3535202529
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
Suitable for
(mm)
A
(mm)
SW=Key width
(mm)
L1
(mm)
D1=Thread Weight
(kg)

2.70 €

1 4 Days 19.530x30x1-1.5302829M220.0200

2.67 €

1 4 Days 19.530x30x1.5-2302829M220.0200

2.98 €

1 4 Days 19.530x30x1.5-2302860M220.0160

2.90 €

1 4 Days 29.335x35x1.5-2352829M220.0220

3.23 €

1 4 Days 29.335x35x1.5-2352860M220.0230

2.85 €

1 4 Days 29.335x35x2-2.5352829M220.0220

Tech Support