Hoist pins VDI 3366 (K2045) (K2045.16)

Hoist pins VDI 3366 (K2045) K2045.16

Product Details:

Manufacturer part number: K2045.16

Brand: KIPP

Price: 22.36

Delivery time: 4 Days


Technical Data:

B: 20 mm

D2: 9.5 mm

L=Length: 80 mm

A: 10 mm

L2: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2045.16

Part Number
K2045.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
D2
(mm)
L=Length
(mm)
A
(mm)
L2
(mm)
T
(mm)
A1
(mm)
D3
(mm)
Permissible load
(kg)
D1=diameter
(mm)
L3
(mm)
G for socket head screw T1
(mm)
B1
(mm)
Weight
(kg)

22.36 €

1 4 Days 209.58010693414.53201620M8x256-0.1900

Loading...

  1. 1

Basic information

Main material steel Version 1 VDI3366 Item Hoist pins
PL Edelstahl false RoHS true

This page is Hoist pins VDI 3366 (K2045), part number K2045.16.
You can find the detail information about specifications and dimensions on part number K2045.16.

Variation of this product

Part Number
K2045.20
K2045.25
K2045.32
K2045.40
K2045.50
K2045.63
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
D2
(mm)
L=Length
(mm)
A
(mm)
L2
(mm)
T
(mm)
A1
(mm)
D3
(mm)
Permissible load
(kg)
D1=diameter
(mm)
L3
(mm)
G for socket head screw T1
(mm)
B1
(mm)
Weight
(kg)

26.08 €

1 4 Days 2511.590108113717.56302025M10x308-0.3300

31.91 €

1 4 Days 351410012813382012502530M12x4010-1.2500

43.64 €

1 4 Days 4018120161017.5462620003232M16x4510-1.1100

58.82 €

1 4 Days 5023140181021.5543332004040M20x6012-1.9700

85.17 €

1 4 Days 6027160221225593950005045M24x7014-3.2300

212.92 €

1 4 Days 8023200201221.5783380006350M20x10016407.6300

Tech Support