Manufacturer part number: K1187.50
Brand: KIPP
Price: 249.71 €
Delivery time: 4 Days
Size: 50
B=Width: - mm
D2: M27x2 mm
H: - mm
L=Length: 38 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1187.50
Part Number
|
---|
K1187.50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | B=Width (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L max. (mm) | Version 1 | Item | D=Diameter (mm) | Weight (kg) | L min. (mm) | RoHS | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.71 € | 1 | 4 Days | 50 | - | M27x2 | - | 38 | 34 | 35 | - | f. fine adjustment | Adapter | 39.7 | 0.4090 | - | true |
Loading...
Main material | Steel | D1(mm) | M16x1.5 | Version 2 | for telescopic clamping unit |
---|---|---|---|---|---|
PL Edelstahl | false |
This page is Fine adjustment for workpiece stabiliser (K1187), part number K1187.50.
You can find the detail information about specifications and dimensions on part number K1187.50.
Configure
Basic Attributes
B=Width(mm)
H(mm)
L max.(mm)
L min.(mm)
Type
Size
D2(mm)
L=Length(mm)
L1(mm)
L2(mm)
Version 1
Item
D=Diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1187.25120150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | B=Width (mm) | D2 (mm) | H (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L max. (mm) | Version 1 | Item | D=Diameter (mm) | Weight (kg) | L min. (mm) | RoHS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
458.85 € | 1 | 4 Days | 25 | 44 | 9 | 46 | - | 16 | - | 150 | - | Fine Adjustment | 25 | - | 120 | - |