Manufacturer part number: K0804.124050
Brand: KIPP
Price: 2,128.65 €
Delivery time: 4 Days
A: 474 mm
Thread A: M12
B: 498 mm
C: 250 mm
D: 425 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0804.124050
Part Number
|
---|
K0804.124050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | Thread A | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G | M (mm) | N (mm) | R (mm) | S (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,128.65 € | 1 | 4 Days | 474 | M12 | 498 | 250 | 425 | 300 | 400 | 40 | 360 | 260 | 70 | 69 | 112.6 |
Loading...
Main material | Grey cast iron | H(mm) | 70 | J(mm) | 200 |
---|---|---|---|---|---|
K(mm) | 35 | L(mm) | 200 |
This page is Tombstones window frame (K0804), part number K0804.124050.
You can find the detail information about specifications and dimensions on part number K0804.124050.
Configure
Basic Attributes
Type
A(mm)
Thread A
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G
M(mm)
N(mm)
R(mm)
S(mm)
Weight(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0804.125060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | Thread A | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G | M (mm) | N (mm) | R (mm) | S (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,834.75 € | 1 | 4 Days | 574 | M16 | 598 | 300 | 525 | 400 | 500 | 50 | 458 | 360 | 75 | 70 | 153 |