Manufacturer part number: K1555.122800901550
Brand: KIPP
Price: 3,375.25 €
Delivery time: 4 Days
B=Width: 90 mm
D2: 12H6 mm
H: 155 mm
H1: 175 mm
L=Length: 280 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1555.122800901550
Part Number
|
---|
K1555.122800901550 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | D2 (mm) | H (mm) | H1 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | E=Hole Distance | Clamping width extendable | G2=Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,375.25 € | 1 | 4 Days | 90 | 12H6 | 155 | 175 | 280 | - | 250 | 52 | 28-180 | M8 |
Loading...
Main material | Mild steel | Component material | Tool steel | H2(mm) | 53 |
---|---|---|---|---|---|
H3(mm) | 5.5 | H4(mm) | 18 | D(mm) | 25H7 |
Tractive force max.(kN) | 60 (spindle tractive force) | G1=Thread | M12 | H5(mm) | 6 |
H6(mm) | 11 |
Configure
Basic Attributes
Type
B=Width(mm)
D2(mm)
H(mm)
H1(mm)
L=Length(mm)
L1(mm)
L2(mm)
E=Hole Distance
Clamping width extendable
G2=Thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes