5-axis clamping system compact smooth vice jaws (K0973) (K0973.124001251500)

5-axis clamping system compact smooth vice jaws (K0973) K0973.124001251500

Product Details:

Manufacturer part number: K0973.124001251500

Brand: KIPP

Price: 4,195.20

Delivery time: 4 Days


Technical Data:

B=Width: 125 mm

L=Length: 58 mm

A: 105 mm

Weight: 30.16 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0973.124001251500

Part Number
K0973.124001251500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
A
(mm)
Weight
(kg)

4,195.20 €

1 4 Days 1255810530.16

Loading...

  1. 1

Basic information

Main material Mild steel Component material Tool steel H(mm) 12/17
C(mm) 8/3 Tractive force max.(kN) 52 Suitable shoulder screw K0815.12055

This page is 5-axis clamping system compact smooth vice jaws (K0973), part number K0973.124001251500.
You can find the detail information about specifications and dimensions on part number K0973.124001251500.

Variation of this product

Part Number
K0973.124000901500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
L=Length
(mm)
A
(mm)
Weight
(kg)

3,496.00 €

1 4 Days 9057.57021.96

Tech Support