Prism jaw pads for centric vice, 65–80–125 mm (K1375) (Part Numbers - CAD Download)

Prism jaw pads for centric vice, 65–80–125 mm (K1375)
· For clamping round workpieces

· Prism incorporated horizontally and vertically

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1375.065
K1375.080
K1375.125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Weight
(kg)

105.97 €

1 4 Days 12.55-25201066340.1045

117.94 €

1 4 Days 12.55-252512.581380.1661

147.20 €

1 4 Days 208-384020126600.6756

Loading...

  1. 1

Basic information

Main material Steel Version 1 for centric clamp Version 2 hardened
Item Prism Jaw RoHS true

Tech Support