Disc handwheels, Aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (K1522) (K1522.10010103)

Disc handwheels, Aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (K1522) K1522.10010103

Product Details:

Manufacturer part number: K1522.10010103

Brand: KIPP

Price: 39.58

Delivery time: 4 Days


Technical Data:

Main colour: black

A: 33 mm

B3: 3 mm

D1=Outside diameter: 100 mm

D2=Fastening hole: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1522.10010103

Part Number
K1522.10010103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

39.58 €

1 4 Days black3331001028161617.492.51747.54511.4M50.3600

Loading...

  1. 1

Basic information

Main material aluminium Surface finish body powder-coated Component material Thermoplastic
Steel parts material steel Form C Form-Type reamed hole with slot
Grip Fold-away cylinder grip Item Handwheel

This page is Disc handwheels, Aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway (K1522), part number K1522.10010103.
You can find the detail information about specifications and dimensions on part number K1522.10010103.

Variation of this product

Part Number
K1522.10010203
K1522.10012104
K1522.10012204
K1522.12512104
K1522.12512204
K1522.12514105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main colour A
(mm)
B3
(mm)
D1=Outside diameter
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
D6
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3=height
(mm)
T
(mm)
D5 Weight
(kg)

39.58 €

1 4 Days silver3331001028161617.492.51747.54511.4M50.3600

39.58 €

1 4 Days black3341001228161617.492.51747.54513.8M50.3600

39.58 €

1 4 Days silver3341001228161617.492.51747.54513.8M50.3600

42.70 €

1 4 Days black424125123119.92018.3105.51856.54913.8M60.5780

42.70 €

1 4 Days silver424125123119.92018.3105.51856.54913.8M60.5780

42.70 €

1 4 Days black425125143119.92018.3105.51856.54916.3M60.5780

Tech Support