Clamp strap assemblies goose-neck (K1450) (K1450.1214)

Clamp strap assemblies goose-neck (K1450) K1450.1214

Product Details:

Manufacturer part number: K1450.1214

Brand: KIPP

Price: 52.95

Delivery time: 4 Days


Technical Data:

A: 20 mm

B=Width: 40 mm

B1: 20 mm

D: M12x100 mm

D1=Thread: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1450.1214

Part Number
K1450.1214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B=Width
(mm)
B1
(mm)
D
(mm)
D1=Thread E1/E2
(mm)
L=Length
(mm)
A1
(mm)
F
(mm)
F
(kN)
G for T-slot
(mm)
Weight
(kg)
M
(mm)

52.95 €

1 4 Days 204020M12x100M1240 / 401254028-5620.2140.930016

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 adjustable cranked Version 2 with screw
Item Clamp Strap RoHS true

Tech Support