UNILOCK clamping pin with through hole, system size 80 mm (K1471)

UNILOCK clamping pin with through hole, system size 80 mm (K1471)
Material:
Steel.

Version:
Hardened and black oxidised.
Contact faces ground.
Swivel fastening screw M16x65, tempered and black oxidised.

Note:
The UNILOCK clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1471.140250516
K1471.240250516
K1471.340250516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form

117.13 €

1 4 Days A

131.41 €

1 4 Days B

112.91 €

1 4 Days C

Loading...

  1. 1

Basic information

Size SYSTEM SIZE 80MM D1(mm) 16.5 H(mm) 5
Tightening torque max.(Nm) 120 Version 1 UNILOCK Version 2 with through hole
Item Clamping Bolt D=Diameter(mm) 25 Thread M16x65

Tech Support