Tube clamps swivel half Aluminium, with raised teeth (K0485) (K0485.512)

Tube clamps swivel half Aluminium, with raised teeth (K0485) K0485.512

Product Details:

Manufacturer part number: K0485.512

Brand: KIPP

Price: 14.62

Delivery time: 4 Days


Technical Data:

S: M6

A=Internal diameter: 12.1 mm

C: 10.5 mm

D: 7.5 mm

E: 26 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0485.512

Part Number
K0485.512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(kN)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
Mb
(Nm)
Mv
(Nm)
P
(mm)
Weight
(kg)

14.62 €

1 4 Days M612.110.57.5263.629.425305744289210.0620

Loading...

  1. 1

Basic information

Version 1 joint block Version 2 for round tubes Item Tube Clamp
Main material aluminium Component material steel Surface finish component galvanised
Product type with external toothing PL Edelstahl false RoHS true

This page is Tube clamps swivel half Aluminium, with raised teeth (K0485), part number K0485.512.
You can find the detail information about specifications and dimensions on part number K0485.512.

Variation of this product

Part Number
K0485.514
K0485.516
K0485.518
K0485.520
K0485.525
K0485.530
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S A=Internal diameter
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(kN)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
Mb
(Nm)
Mv
(Nm)
P
(mm)
Weight
(kg)

14.62 €

1 4 Days M614.110.57.5263.629.425305744289210.0590

14.62 €

1 4 Days M616.110.57.5263.629.425305744289210.0560

14.62 €

1 4 Days M618.110.57.5263.629.425305744289210.0520

15.46 €

1 4 Days M820169404.940455093739194330.1980

15.46 €

1 4 Days M825.1169404.940455093739194330.1790

15.46 €

1 4 Days M830.1169404.940455093739194330.1500

Tech Support