Repair kits for locating cylinders (K1802) (K1802.91625)

Repair kits for locating cylinders (K1802) K1802.91625

Product Details:

Manufacturer part number: K1802.91625

Brand: KIPP

Price: 21.85

Delivery time: 4 Days


Technical Data:

for Art. No.: 03156-20-1625

for D: 16

Weight: 0.0300 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1802.91625

Part Number
K1802.91625
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for Art. No. for D Weight
(kg)

21.85 €

1 4 Days 03156-20-1625160.0300

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 Wedge clamp system Version 2 for positioning cylinder
Item Repair Set PL Edelstahl false RoHS true

This page is Repair kits for locating cylinders (K1802), part number K1802.91625.
You can find the detail information about specifications and dimensions on part number K1802.91625.

Variation of this product

Part Number
K1802.91010
K1802.91215
K1802.92030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for Art. No. for D Weight
(kg)

20.61 €

1 4 Days 03156-20-1010100.0070

21.23 €

1 4 Days 03156-20-1215120.0120

22.47 €

1 4 Days 03156-20-2030200.0601

Tech Support