Pallet coupler for UNILOCK clamping module EGM 110-75 (K2046)

Pallet coupler for UNILOCK clamping module EGM 110-75 (K2046)
Material:
Aluminium.
Assembly:
The maximum torque of the fastening screws must be observed when mounting the pallet coupler on the pallet.
Tightening torque for DIN EN ISO 4762 M12 10.9 fastening screw: 92 Nm.
Advantages:
- Compact design
- Low weight.
- Positioning via short taper.
Supplied with:
- 1x pallet coupler with clamping bolt.
- 4x DIN EN ISO 4762 M12 10.9 fastening screws.
Accessories:

UNILOCK clamping module EGM 110-75 (K1973).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2046.1350750351

Part Number
K2046.1350750351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

359.95 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Size SYSTEM SIZE 80MM B1(mm) 12
B2(mm) 18 B3(mm) 21 D(mm) 12
D1(mm) 10 H(mm) 35 H1(mm) 79
H2(mm) 16 H3(mm) 7 H4(mm) 35
L=Length(mm) 135 L1(mm) 55 L2(mm) 82
L3(mm) 110 G M12 Version 1 UNILOCK
B(mm) 75 Item Pallet Coupler Form definition with rotation lock
Weight(kg) 1.6000 PL Edelstahl false RoHS true

This page is Pallet coupler for UNILOCK clamping module EGM 110-75 (K2046), part number K2046.1350750351.
You can find the detail information about specifications and dimensions on part number K2046.1350750351.

Tech Support