Toe stops, stepped (K0853) (K0853.96016030)

Toe stops, stepped (K0853) K0853.96016030

Product Details:

Manufacturer part number: K0853.96016030

Brand: KIPP

Price: 195.62

Delivery time: 4 Days


Technical Data:

Form: A

B=Width: 40 mm

B1: 17 mm

B2: 26 mm

H=Height: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0853.96016030

Part Number
K0853.96016030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form B=Width
(mm)
B1
(mm)
B2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Application J
(mm)
Weight
(kg)

195.62 €

1 4 Days A4017261430131153017.5blanks130.6689

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Component material High carbon steel
Version 1 adjustable Version 2 stepped Kind of fastening elongated holes
Item Catch Plate Surface finish component tempered and black oxidised

This page is Toe stops, stepped (K0853), part number K0853.96016030.
You can find the detail information about specifications and dimensions on part number K0853.96016030.

Variation of this product

Part Number
K0853.96008016
K0853.96012022
K0853.96108016
K0853.96112022
K0853.96116030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form B=Width
(mm)
B1
(mm)
B2
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Application J
(mm)
Weight
(kg)

95.98 €

1 4 Days A258.5147.51676016.510blanks70.0208

134.38 €

1 4 Days A3513201022109026.513.5blanks100.3316

99.64 €

1 4 Days B258.5147.51676016.510machined70.1178

135.29 €

1 4 Days B3513201022109026.513.5machined100.3328

200.18 €

1 4 Days B4017261430131153017.5machined130.6745

Tech Support