Clamping claw set Form B (K1008) (K1008.1412)

Clamping claw set Form B (K1008) K1008.1412

Product Details:

Manufacturer part number: K1008.1412

Brand: KIPP

Price: 248.53

Delivery time: 4 Days


Technical Data:

B1: 12.8 mm

B2: 13.5 mm

D=thread: M12 mm

Weight: 3.4610 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1008.1412

Part Number
K1008.1412
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1
(mm)
B2
(mm)
D=thread
(mm)
Weight
(kg)

248.53 €

1 4 Days 12.813.5M123.4610

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body black oxidised Form B
Form-Type with t-slot key B=Width(mm) 40 L=Length(mm) 115
L1(mm) 67.2 Version 1 Set Item Clamping Claw
RoHS true

This page is Clamping claw set Form B (K1008), part number K1008.1412.
You can find the detail information about specifications and dimensions on part number K1008.1412.

Variation of this product

Part Number
K1008.1816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1
(mm)
B2
(mm)
D=thread
(mm)
Weight
(kg)

278.25 €

1 4 Days 16.817.5M167.1170

Tech Support