Manufacturer part number: K1748.0502312
Brand: KIPP
Price: 205.28 €
Delivery time: 4 Days
Form-Type: 2 mm steps
H2: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1748.0502312
Main material | Mild steel | Surface finish body | hardened and phosphated | Form | C |
---|---|---|---|---|---|
Version 1 | double sided | B=Width(mm) | 50 | B1(mm) | 30 |
D (Internal thread) | M5 | H=Height(mm) | 25 | H1(mm) | 12.5 |
H3(mm) | 4 | L max.(mm) | 56.5 | L min.(mm) | 50.5 |
Clamping force max.(kN) | 30 | Tightening torque max.(Nm) | 85 | Z (cap screw DIN 912) | M12x25 |
Item | Wedge Clamp | C Hole for DIN 912 cap screw | M12 | Weight(kg) | 0.4500 |
PL Edelstahl | false | RoHS | true |
This page is Wedge clamps, Form C, with step (K1748), part number K1748.0502312.
You can find the detail information about specifications and dimensions on part number K1748.0502312.
Part Number |
---|
K1748.0505312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form-Type | H2 (mm) |
---|---|---|---|---|---|---|
205.28 € | 1 | 4 Days | 5 mm steps | 5 |