Manufacturer part number: K2012.01040
Brand: KIPP
Price: 13.92 €
Delivery time: 4 Days
Shore grade: 40
Load: 250 N
Weight: 0.1100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K2012.01040
Main material | steel | Component material | Natural rubber | D2(mm) | 10.50 |
---|---|---|---|---|---|
G=Thread | M10 | H=Height(mm) | 30 | Surface finish body | galvanised |
Thread type | internal thread | Version 1 | internal thread | Item | Rubber-metal overhead element |
Form | C | Form definition | round | B=Breite(mm) | 62.50 |
D=diameter(mm) | 63 | E=Hole spacing(mm) | 85 | H3(mm) | 1.50 |
SW=Key width(mm) | 21 | PL Edelstahl | false | RoHS | true |
This page is Rubber-metal overhead element, Form C, Internal thread (K2012), part number K2012.01040.
You can find the detail information about specifications and dimensions on part number K2012.01040.
Part Number |
---|
K2012.01060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shore grade | Load (N) | Weight (kg) |
---|---|---|---|---|---|---|---|
13.92 € | 1 | 4 Days | 60 | 700 | 0.1023 |