Clamping levers ECO, Plastic with External thread, threaded pin Stainless Steel (K1743) (K1743.1041X10)

Clamping levers ECO, Plastic with External thread, threaded pin Stainless Steel (K1743) K1743.1041X10

Product Details:

Manufacturer part number: K1743.1041X10

Brand: KIPP

Price: 4.04

Delivery time: 4 Days


Technical Data:

D: 10

D1: 13.2

Main colour: black grey RAL 7021

Size: 1

B: 7.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1743.1041X10

Part Number
K1743.1041X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D D1 Main colour Size B
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
A=Handle length
(mm)
A1=Handle length
(mm)
H3=Handle height
(mm)
H4
(mm)
X=Thread
(mm)
Weight
(kg)

4.04 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.21039.946.831.828.9M40.007

Loading...

  1. 1

Basic information

Main material Plastic Steel code 1.4305 Component material Stainless steel
Surface finish component bright Version 1 Eco Item Clamping Lever
Thread type External thread No. of teeth 12 RoHS true
PL Edelstahl true

This page is Clamping levers ECO, Plastic with External thread, threaded pin Stainless Steel (K1743), part number K1743.1041X10.
You can find the detail information about specifications and dimensions on part number K1743.1041X10.

Variation of this product

Part Number
K1743.1041X15
K1743.1041X20
K1743.10484X10
K1743.10484X15
K1743.10484X20
K1743.1051X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D D1 Main colour Size B
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L=thread length
(mm)
A=Handle length
(mm)
A1=Handle length
(mm)
H3=Handle height
(mm)
H4
(mm)
X=Thread
(mm)
Weight
(kg)

4.04 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.21539.946.831.828.9M40.0075

4.04 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.22039.946.831.828.9M40.009

4.04 €

1 4 Days 1013.2traffic red RAL 302017.913.822.7515.21039.946.831.828.9M40.007

4.04 €

1 4 Days 1013.2traffic red RAL 302017.913.822.7515.21539.946.831.828.9M40.0075

4.04 €

1 4 Days 1013.2traffic red RAL 302017.913.822.7515.22039.946.831.828.9M40.009

4.04 €

1 4 Days 1013.2black grey RAL 702117.913.822.7515.21039.946.831.828.9M50.012

Tech Support