Manufacturer part number: K1368.615X2000
Brand: KIPP
Price: 13.37 €
Delivery time: 4 Days
L=Length: 2000 mm
Weight: 0.5300
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1368.615X2000
Main material | EPDM | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | G | Clamping range(mm) | 1.0-3.5 | Minimum bend radius(mm) | A=200 B=80 C=200 D=200 |
B=Width(mm) | 11 | B1(mm) | 22 | H=Height(mm) | 15 |
Item | Edge Protection Sealing Profile | PL Edelstahl | false | RoHS | true |
This page is Edge protection sealing profiles with integrated Steel wire core, Form G (K1368), part number K1368.615X2000.
You can find the detail information about specifications and dimensions on part number K1368.615X2000.
Part Number |
---|
K1368.615X10000 |
K1368.615X20000 |
K1368.615X5000 |
K1368.615X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight |
---|---|---|---|---|---|---|
58.56 € | 1 | 4 Days | 10000 | 2.6500 | ||
110.45 € | 1 | 4 Days | 20000 | 5.3000 | ||
30.33 € | 1 | 4 Days | 5000 | 13300 | ||
273.11 € | 1 | 4 Days | 50000 | 13.2500 |