Manufacturer part number: K1368.821X5000
Brand: KIPP
Price: 31.96 €
Delivery time: 4 Days
L=Length: 5000 mm
Weight: 1.7000
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1368.821X5000
Main material | PVC | Component material | EPDM | Main colour | black |
---|---|---|---|---|---|
Form | I | Clamping range(mm) | 1.0-4.0 | Minimum bend radius(mm) | A=70 B=80 C=15 D=15 |
B=Width(mm) | 10 | H=Height(mm) | 21 | H1(mm) | 9 |
Item | Edge Protection Sealing Profile | PL Edelstahl | false | RoHS | true |
This page is Edge protection sealing profiles with integrated Steel wire core, Form I (K1368), part number K1368.821X5000.
You can find the detail information about specifications and dimensions on part number K1368.821X5000.
Part Number |
---|
K1368.821X10000 |
K1368.821X2000 |
K1368.821X20000 |
K1368.821X50000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | Weight |
---|---|---|---|---|---|---|
61.84 € | 1 | 4 Days | 10000 | 3.4000 | ||
14.03 € | 1 | 4 Days | 2000 | 0.6800 | ||
116.73 € | 1 | 4 Days | 20000 | 6.8000 | ||
288.81 € | 1 | 4 Days | 50000 | 17.0000 |