Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1743.14206 |
K1743.14208 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | X=Thread (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
13.65 € | 1 | 4 Days | M6 | 0.016 | ||
14.31 € | 1 | 4 Days | M8 | 0.0175 |
Loading...
D | 13.5 | D1 | 18.8 | Main material | Polyamide |
---|---|---|---|---|---|
Steel code | 1.4404 | Main colour | black grey RAL 7021 | Component material | Stainless steel |
Surface finish component | bright | Size | 2 | B(mm) | 10.5 |
D2(mm) | 19.5 | H(mm) | 27.4 | H1(mm) | 5.5 |
H2(mm) | 20.7 | T=thread depth(mm) | 9 | Version 1 | Metal detectable |
Item | Clamping Lever | Thread type | Internal thread | No. of teeth | 12 |
A=Handle length(mm) | 65.2 | A1=Handle length(mm) | 75 | H3=Handle height(mm) | 41.9 |
H4(mm) | 38 | RoHS | true | PL Edelstahl | true |
Approval / Certification | FDA + EU10/2011 |