DIN 433 washer, Steel or Stainless Steel (K2099)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K2099.030
K2099.031
K2099.040
K2099.041
K2099.050
K2099.051
K2099.060
K2099.061
K2099.080
K2099.081
K2099.100
K2099.101
K2099.1030
K2099.1040
K2099.1050
K2099.1060
K2099.1080
K2099.1100
K2099.1120
K2099.1140
K2099.1160
K2099.120
K2099.121
K2099.140
K2099.141
K2099.160
K2099.161
K2099.180
K2099.181
K2099.200
K2099.201
K2099.6030
K2099.6040
K2099.6050
K2099.6060
K2099.6080
K2099.6100
K2099.6120
K2099.6160
K2099.6180
K2099.6200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D1
(mm)
H
(mm)
D2
(mm)
For=For screws Weight
(kg)
PL Edelstahl

0.12 €

1 4 Days steelbright3.20.56M30.0001false

0.12 €

1 4 Days steelgalvanised3.20.56M30.0001false

0.12 €

1 4 Days steelbright4.30.58M40.0001false

0.12 €

1 4 Days steelgalvanised4.30.58M40.0003false

0.12 €

1 4 Days steelbright5.319M50.0003false

0.12 €

1 4 Days steelgalvanised5.319M50.0006false

0.12 €

1 4 Days steelbright6.41.611M60.0006false

0.15 €

1 4 Days steelgalvanised6.41.611M60.0013false

0.12 €

1 4 Days steelbright8.41.615M80.0013false

0.18 €

1 4 Days steelgalvanised8.41.615M80.0013false

0.12 €

1 4 Days steelbright10.51.618M100.0018false

0.22 €

1 4 Days steelgalvanised10.51.618M100.0025false

0.12 €

1 4 Days stainless steel A2bright3.20.56M30.0003true

0.12 €

1 4 Days stainless steel A2bright4.30.58M40.0006true

0.12 €

1 4 Days stainless steel A2bright5.319M50.0013true

0.12 €

1 4 Days stainless steel A2bright6.41.611M60.0018true

0.22 €

1 4 Days stainless steel A2bright8.41.615M80.0025true

0.24 €

1 4 Days stainless steel A2bright10.51.618M100.0045true

0.26 €

1 4 Days stainless steel A2bright13220M120.0072true

0.41 €

1 4 Days stainless steel A2bright152.524M140.0111true

0.60 €

1 4 Days stainless steel A2bright172.528M160.0001true

0.12 €

1 4 Days steelbright13220M120.0025false

0.24 €

1 4 Days steelgalvanised13220M120.0045false

0.24 €

1 4 Days steelbright152.524M140.0045false

0.26 €

1 4 Days steelgalvanised152.524M140.0072false

0.26 €

1 4 Days steelbright172.528M160.0072false

0.30 €

1 4 Days steelgalvanised172.528M160.0111false

0.36 €

1 4 Days steelbright19330M180.0111false

0.36 €

1 4 Days steelgalvanised19330M180.0001false

0.41 €

1 4 Days steelbright21334M200.0001false

0.39 €

1 4 Days steelgalvanised21334M200.0001false

0.12 €

1 4 Days stainless steel A4bright3.20.56M30.0001true

0.12 €

1 4 Days stainless steel A4bright4.30.58M40.0003true

0.12 €

1 4 Days stainless steel A4bright5.319M50.0006true

0.24 €

1 4 Days stainless steel A4bright6.41.611M60.0013true

0.30 €

1 4 Days stainless steel A4bright8.41.615M80.0018true

0.41 €

1 4 Days stainless steel A4bright10.51.618M100.0025true

0.47 €

1 4 Days stainless steel A4bright13220M120.0045true

0.83 €

1 4 Days stainless steel A4bright172.528M160.0072true

1.25 €

1 4 Days stainless steel A4bright19330M180.0111true

1.31 €

1 4 Days stainless steel A4bright21334M200.0072true

Loading...

  1. 1

Basic information

Version 1 for Socket head screws Item Spacer Disc DIN DIN 433
RoHS true

Tech Support