Manufacturer part number: K1992.12
Brand: KIPP
Price: 4.34 €
Delivery time: 4 Days
D1=Thread: M12
Weight: 0.0240 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1992.12
Main material | aluminium | Profile | Ø30 | Version 2 | Type I |
---|---|---|---|---|---|
Item | Threaded Insert | ESD electrostatic discharging | yes | RoHS | true |
PL Edelstahl | false |
This page is Threaded inserts Ø30 type I (K1992), part number K1992.12.
You can find the detail information about specifications and dimensions on part number K1992.12.
Part Number |
---|
K1992.06 |
K1992.08 |
K1992.10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread | Weight (kg) |
---|---|---|---|---|---|---|
4.34 € | 1 | 4 Days | M6 | 0.0290 | ||
4.34 € | 1 | 4 Days | M8 | 0.0280 | ||
4.34 € | 1 | 4 Days | M10 | 0.0257 |