Multiblocks Ø30 type I (K1993)

Multiblocks Ø30 type I (K1993)
· Lightweight version for weight-optimised structures

· For fastening panel elements

· Pre-assembled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1993.30

Part Number
K1993.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.57 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Profile Ø30 Version 2 Type I
Item Multiblock ESD electrostatic discharging yes Weight(kg) 0.0790
RoHS true PL Edelstahl false

This page is Multiblocks Ø30 type I (K1993), part number K1993.30.
You can find the detail information about specifications and dimensions on part number K1993.30.

Tech Support