Table plate fastenings Ø30 type I (K1996) (Part Numbers - CAD Download)

Table plate fastenings Ø30 type I (K1996)
· Lightweight version for weight-optimised structures

· For universal fastening of tabletops.

· With self-drilling screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1996.30

Part Number
K1996.30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.75 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Profile Ø30 Version 2 Type I
Item Table plate fastening Main material plastic ESD electrostatic discharging yes
Weight(kg) 0.0910 RoHS true PL Edelstahl false

This page is Table plate fastenings Ø30 type I (K1996), part number K1996.30.
You can find the detail information about specifications and dimensions on part number K1996.30.

Tech Support