Manufacturer part number: K1821.1120115
Brand: KIPP
Price: 33.66 €
Delivery time: 4 Days
D1=Thread (M): 20 mm
D: 30 mm
H=Height: 115 mm
SW=Key width: 26 mm
Weight: 0.3304 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1821.1120115
Main material | Stainless steel | T=Thread depth(mm) | 12 | T1(mm) | 102 |
---|---|---|---|---|---|
Version 1 | for hygienic area | Item | Thread cover | PL Edelstahl | true |
RoHS | true |
This page is Thread cover, Stainless Steel in Hygienic DESIGN (K1821), part number K1821.1120115.
You can find the detail information about specifications and dimensions on part number K1821.1120115.
Configure
Basic Attributes
Type
D1=Thread (M)(mm)
D(mm)
H=Height(mm)
SW=Key width(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1821.1112112 |
K1821.1116112 |
K1821.1124115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Thread (M) (mm) | D (mm) | H=Height (mm) | SW=Key width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
28.28 € | 1 | 4 Days | 12 | 24 | 112 | 20 | 0.1990 | ||
28.28 € | 1 | 4 Days | 16 | 24 | 112 | 20 | 0.1900 | ||
39.05 € | 1 | 4 Days | 24 | 35 | 115 | 30 | 0.4237 |