Manufacturer part number: K1481.2001114522
Brand: KIPP
Price: 34.82 €
Delivery time: 4 Days
Main colour: silver
Component colour: silver
Form: B
Assembly: Mounting from the front
Version 1: without lock
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1481.2001114522
Part Number
|
---|
K1481.2001114522 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | Component colour | Form | Assembly | Version 1 | D=Bore diameter (mm) | D1 (mm) | H2 (mm) | L2 (mm) | Weight (kg) | PL Edelstahl | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.82 € | 1 | 4 Days | silver | silver | B | Mounting from the front | without lock | 3.4 | - | - | - | 0.1822 | - |
Loading...
Main material | Zinc | Component material | Zinc | Surface finish component | powder-coated |
---|---|---|---|---|---|
Surface finish body | powder-coated | Item | Cause | A=Hole Distance | 99 |
B=Width(mm) | 47.9 | B1(mm) | 36 | B2(mm) | 30.1 |
B3(mm) | 6 | H=Height(mm) | 25.5 | H1(mm) | 4.4 |
L=Length(mm) | 110.9 | L1(mm) | 6 | RoHS | true |
This page is Remote release, Zinc (K1481), part number K1481.2001114522.
You can find the detail information about specifications and dimensions on part number K1481.2001114522.
Configure
Basic Attributes
D1(mm)
H2(mm)
L2(mm)
PL Edelstahl
Type
Main colour
Component colour
Form
Assembly
Version 1
D=Bore diameter(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1481.2001114511 |
K1481.2001114512 |
K1481.2001114521 |
K1481.2011114511 |
K1481.2011114512 |
K1481.2011114521 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main colour | Component colour | Form | Assembly | Version 1 | D=Bore diameter (mm) | D1 (mm) | H2 (mm) | L2 (mm) | Weight (kg) | PL Edelstahl |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.82 € | 1 | 4 Days | black | black | B | Mounting from the front | without lock | 3.4 | - | - | - | 0.1821 | - | ||
34.82 € | 1 | 4 Days | black | silver | B | Mounting from the front | without lock | 3.4 | - | - | - | 0.1818 | false | ||
34.82 € | 1 | 4 Days | silver | black | B | Mounting from the front | without lock | 3.4 | - | - | - | 0.1824 | false | ||
34.82 € | 1 | 4 Days | black | black | A | Mounting from the rear | without lock | 2.65 | 6 | 5 | 7.4 | 0.1859 | - | ||
34.82 € | 1 | 4 Days | black | silver | A | Mounting from the rear | without lock | 2.65 | 6 | 5 | 7.4 | 0.1854 | false | ||
34.82 € | 1 | 4 Days | silver | black | A | Mounting from the rear | without lock | 2.65 | 6 | 5 | 7.4 | 0.1855 | false |