Catch plates Steel or brass for barrel locks with return spring (K1669)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1669.11350
K1669.11351
K1669.16500
K1669.16501
K1669.22651
K1669.22680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body B=Width
(mm)
C
(mm)
H=Height
(mm)
L=Length
(mm)
B1 B2 D Weight
(kg)

1.76 €

1 4 Days Steelgalvanized351.211.5112311.53.50.0050

3.57 €

1 4 Days Steelgalvanized501.5161634164.80.0120

1.98 €

1 4 Days Steelgalvanized68.52212243.52170.0320

7.39 €

1 4 Days Brasschromed351.211.5112311.53.50.0050

11.52 €

1 4 Days Brasschromed501.5161634164.80.0120

3.45 €

1 4 Days Brasschromed68.52212243.52170.0320

Loading...

  1. 1

Basic information

Item Locking Plate PL Edelstahl false RoHS true

Tech Support