Security hinge switches, long version, additional hinge (K1501) (Part Numbers - CAD Download)

Security hinge switches, long version, additional hinge (K1501)
· For monitoring the position of safety doors, protective covers and protective hoods

· Optimal integration into the surrounding construction

· Switching angle freely adjustable

· With mounting aid

· Greater protection against manipulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1501.98116

Part Number
K1501.98116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.27 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 116 Main material Zinc Version 2 long version
A=Length(mm) 98 Kind of fastening elongated holes Version 1 for safety hinge switch
Item Additional Hinge F1(N) 5000 F2(N) 5000
Component material Plastic Product type Hinge Weight(kg) 0.3364

This page is Security hinge switches, long version, additional hinge (K1501), part number K1501.98116.
You can find the detail information about specifications and dimensions on part number K1501.98116.

Tech Support