Shaft Collars, Clamp Collars Double Wide, Single-Split, Stainless Steel (62499112)

Shaft Collars, Clamp Collars Double Wide, Single-Split, Stainless Steel 62499112
  • Volume Discount

Product Details:

Manufacturer part number: 62499112

Brand: MAEDLER

Price: 19.68

Delivery time: 4 Days


Technical Data:

I.D.: 12+0.07 mm

O.D.: 28 mm

Width: 24 mm

R: 31.7 mm

Bolts DIN 912: M 4 x 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62499112

Part Number
62499112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

19.68 €

1 Available 4 Days 12+0.07282431.7M 4 x 12102.578

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars Double Wide, Single-Split, Stainless Steel, part number 62499112.
You can find the detail information about specifications and dimensions on part number 62499112.

Variation of this product

Part Number
62499106
62499108
62499110
62499116
62499120
62499125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D.
(mm)
O.D.
(mm)
Width
(mm)
R
(mm)
Bolts DIN 912 a
(mm)
Tightening torque
(Nm)
Weight
(g)

16.16 €

1 Available 4 Days 6+0.05162020.1M 3 x 85.21.120

16.16 €

1 Available 4 Days 8+0.07182021.3M 3 x 861.124

19.68 €

1 Available 4 Days 10+0.07242025.6M 3 x 88.51.148

24.06 €

1 Available 4 Days 16+0.07342938.5M 5 x 14125.4130

31.19 €

1 Available 4 Days 20+0.07403346.3M 6 x 1614.59.6202

36.68 €

1 Available 4 Days 25+0.07453350.6M 6 x 16179.6240

Tech Support