Bevel Gearboxes DZA, Version B

Bevel Gearboxes DZA, Version B
  • Volume Discount
General data: 4 sizes.
Ratio either 1 : 1 or 2 : 1. Any mounting position possible.
Ratio for gearing up to max. 750 min-1 possible.
Housing: Thick-walled, one-piece cast aluminium housing, fully oil-tight and dust-proof.
Gearing: Spiral teeth, hardened.
Shafts/bearing system: Input and output shaft are ground and mounted on ball bearings. From size 2 with keyways.
Lubrication/maintenance: Lubricated for life, viscosity ISO VG 150. Gearboxes are maintenance free.
Angular backlash: 15 to 30 angular minutes.
Permissable operating temperature: -18ºC to +80ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41002000
41002002
41002200
41002202
41002400
41002402
41002600
41002602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter (mm)
(φ)
Size Ratio Torque at 50min-1 Md2
(Nm)
Torque at 1,400min-1 Md2
(Nm)
FR max.
(N)
FA max.
(N)
Weight
(kg)

174.24 €

1 Available 4 Days 811 : 13.52.460200.31

174.24 €

1 Available 4 Days 812 : 131.260200.31

229.12 €

1 Available 4 Days 1521 : 1108.8140501.31

229.12 €

1 Available 4 Days 1522 : 184.5140501.31

313.00 €

1 Available 4 Days 2031 : 13527.2300803.89

313.00 €

1 Available 4 Days 2032 : 12616300803.89

396.95 €

1 Available 4 Days 2541 : 160444001606.52

396.95 €

1 Available 4 Days 2542 : 150254001606.52

Loading...

  1. 1

Basic information

Type Bevel gear

Tech Support