Ball Pillow Block Bearings BPP (Two-Part Steel Sheet, Zinc-Plated) (62521700)

Ball Pillow Block Bearings BPP (Two-Part Steel Sheet, Zinc-Plated) 62521700
  • Volume Discount

Product Details:

Manufacturer part number: 62521700

Brand: MAEDLER

Price: 14.05

Delivery time: 4 Days


Technical Data:

Type: BPP 203

Bore: 17 mm

a: 86 mm

e: 68 mm

b: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62521700

Part Number
62521700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
g
(mm)
w
(mm)
s
(mm)
nB
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

14.05 €

1 Available 4 Days BPP 2031786682522.2343.89.562.167.44.50.16

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Steel
Rolling Element Material Bearing steel Surface Zinc-plated

This page is Ball Pillow Block Bearings BPP (Two-Part Steel Sheet, Zinc-Plated), part number 62521700.
You can find the detail information about specifications and dimensions on part number 62521700.

Variation of this product

Part Number
62521200
62521500
62522000
62522500
62523000
62523500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Bore
(mm)
a
(mm)
e
(mm)
b
(mm)
h
(mm)
g
(mm)
w
(mm)
s
(mm)
nB
(mm)
Admissible load of housing
(kN)
Bearing load rating dyn. C
(kN)
Bearing load rating stat. C0
(kN)
Weight
(kg)

13.53 €

1 Available 4 Days BPP 2011286682522.2343.89.562.167.44.50.16

13.84 €

1 Available 4 Days BPP 2021586682522.2343.89.562.167.44.50.16

14.81 €

1 Available 4 Days BPP 2042099763225.4350.59.572.629.96.20.23

16.66 €

1 Available 4 Days BPP 20525108863228.6456.611.57.53.7210.870.28

19.01 €

1 Available 4 Days BPP 20630117953833.3466.311.584.4115.1100.47

24.54 €

1 Available 4 Days BPP 207351291064239.757811.58.54.919.913.70.6

Tech Support