Flange Bearings DIN 503 Version A, with Red Brass Bush (62125000)

Flange Bearings DIN 503 Version A, with Red Brass Bush 62125000
  • Volume Discount

Product Details:

Manufacturer part number: 62125000

Brand: MAEDLER

Price: 244.94

Delivery time: 4 Days


Technical Data:

Bore diameter d1: 50 mm

Bore tolerance: +0.18/+0.08 mm

a: 175 mm

b: 80 mm

c: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62125000

Part Number
62125000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b
(mm)
c
(mm)
d3h9
(mm)
d6
(mm)
d7
(mm)
f
(mm)
h
(mm)
m
(mm)
n
(mm)
Weight
(kg)

244.94 €

1 Available 4 Days 50+0.18/+0.08175802510018M 1620105130605.5

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Flange bearing Unit Body Material Grey cast iron (GG25) / Red brass RG7
Surface Blank

This page is Flange Bearings DIN 503 Version A, with Red Brass Bush, part number 62125000.
You can find the detail information about specifications and dimensions on part number 62125000.

Variation of this product

Part Number
62124000
62126000
62127000
62128000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter d1
(mm)
Bore tolerance
(mm)
a
(mm)
b
(mm)
c
(mm)
d3h9
(mm)
d6
(mm)
d7
(mm)
f
(mm)
h
(mm)
m
(mm)
n
(mm)
Weight
(kg)

185.76 €

1 Available 4 Days 40+0.18/+0.0814570208014M 122085110503.1

285.42 €

1 Available 4 Days 60+0.22/+0.10195902512018M 1625125150808.1

397.24 €

1 Available 4 Days 70+0.22/+0.102201003014022M 202515017010012.2

540.50 €

1 Available 4 Days 80+0.22/+0.102401003016022M 203017019012014.9

Tech Support