Flanged Plain Bearings, Thermoplastic EP22TM (62731012)

Flanged Plain Bearings, Thermoplastic EP22<sup>TM</sup> 62731012
  • Volume Discount

Product Details:

Manufacturer part number: 62731012

Brand: MAEDLER

Price: 2.55

Delivery time: 4 Days


Technical Data:

Inner diameter d1: 10 mm

Minus allowance d1: 0.025 mm

Plus allowance d1: 0.083 mm

Outer diameter d2: 12 mm

d3: 18 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62731012

Part Number
62731012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
r
(mm)
Weight
(g)

2.55 €

1 Available 4 Days 100.0250.08312181210.30.8

Loading...

  1. 1

Basic information

Material Plastic (up to 170°C, surface pressure 50 N/mm²) Surface Blank

This page is Flanged Plain Bearings, Thermoplastic EP22TM, part number 62731012.
You can find the detail information about specifications and dimensions on part number 62731012.

Variation of this product

Part Number
62730810
62731007
62731009
62731015
62731017
62731207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter d1
(mm)
Minus allowance d1
(mm)
Plus allowance d1
(mm)
Outer diameter d2
(mm)
d3
(mm)
Length b1
(mm)
b2
(mm)
r
(mm)
Weight
(g)

2.43 €

1 Available 4 Days 80.0250.08310151010.30.5

2.48 €

1 Available 4 Days 100.0250.0831218710.30.6

2.51 €

1 Available 4 Days 100.0250.0831218910.30.7

2.61 €

1 Available 4 Days 100.0250.08312181510.31

2.70 €

1 Available 4 Days 100.0250.08312181710.31.1

2.79 €

1 Available 4 Days 120.0320.1021420710.30.6

Tech Support