Shaft Collars, Clamp Collars with Thread, Stainless Steel (62399610)

Shaft Collars, Clamp Collars with Thread, Stainless Steel 62399610
  • Volume Discount

Product Details:

Manufacturer part number: 62399610

Brand: MAEDLER

Price: 19.75

Delivery time: 4 Days


Technical Data:

O.D.: 24 mm

Width: 9 mm

Thread pitch: 1.5 mm

Rmax.: 26 mm

Bolts DIN 912: M 3 x 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62399610

Part Number
62399610
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

19.75 €

1 Available 4 Days 2491.526M 3 x 8M 1022

Loading...

  1. 1

Basic information

Surface Treatment No Surface Treatment Material Stainless steel (1.4305)

This page is Shaft Collars, Clamp Collars with Thread, Stainless Steel, part number 62399610.
You can find the detail information about specifications and dimensions on part number 62399610.

Variation of this product

Part Number
62399605
62399606
62399608
62399612
62399616
62399620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(mm)
Width
(mm)
Thread pitch
(mm)
Rmax.
(mm)
Bolts DIN 912 Thread size G
(mm)
Weight
(g)

17.04 €

1 Available 4 Days 1690.820.7M 3 x 8M 511

17.04 €

1 Available 4 Days 169120.7M 3 x 8M 611

18.14 €

1 Available 4 Days 1891.2522.4M 3 x 8M 812

21.38 €

1 Available 4 Days 28111.7531.8M 4 x 12M 1239

24.34 €

1 Available 4 Days 3413239.4M 5 x 14M 1663

29.71 €

1 Available 4 Days 40152.546.4M 6 x 16M 2097

Tech Support