Sprocket Sets for Chain Tensioners, Double-Strand, Stainless Steel

Sprocket Sets for Chain Tensioners, Double-Strand, Stainless Steel
  • Volume Discount
Material: Sprockets from stainless steel 1.4301 (AISI 304).
Bearings from stainless roller bearing steel.
Screw and nuts from stainless steel.
The sprockets can be moved on the screw and thus be aligned with the chain. They are locked in the desired position by the nuts. The permanently lubricated 2Z bearings enable a light running. Accurate-to-size spacers guarantee perfect meshing of teeth and sprocket.
Temperature range: -20º to +120ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
140995012
140995052
140995062
140995072
140995082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Optional for tensioner (Part no.) DIN ISO No. Pitch (inch) Pitch circle diameter
(mm)
Thread length L
(mm)
Thread size of axis of tensioning element W
(mm)
Weight
(kg)

36.71 €

1 Available 4 Days 151 and 206 B-23/8 x 7/32"45.8155M 100.15

44.29 €

1 Available 4 Days 151 and 208 B-21/2 x 5/16"61.0870M 100.4

65.87 €

1 Available 4 Days 15310 B-25/8 x 3/8"76.3680M 120.6

83.44 €

1 Available 4 Days 15312 B-23/4 x 7/16"91.6380M 121

146.87 €

1 Available 4 Days 13416 B-21" x 17.02 mm106.14120M 201.9

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank Number of strands 2

Tech Support