Locking Assemblies COM-L, QPQ-Coated (Part Numbers)

Locking Assemblies COM-L, QPQ-Coated
  • Volume Discount
Material: Steel.
• For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
QPQ coated: High corrosion resistance, improved fatigue strength, primarily food safe (further information see below).
• For very high torques.
• Self-centering.
• Slight axial offset possible during assembly.
Concentricity: 0.02 to 0.04 mm.

* When using in a stepped bore, the clearance C is to be foreseen for demounting.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61551125Q
61551128Q
61551130Q
61551135Q
61551138Q
61551140Q
61551142Q
61551145Q
61551148Q
61551150Q
61551155Q
61551160Q
61551165Q
61551170Q
61551175Q
61551180Q
61551185Q
61551190Q
61551195Q
61551200Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d
(mm)
Outer diameter D
(mm)
L1
(mm)
Length L
(mm)
C*
(mm)
L2
(mm)
Transmissible torque T
(Nm)
Admissible axial force Fax
(kN)
Shaft surface pressure PW
(N/mm2)
Hub surface pressure PN
(N/mm2)
Bolts 12.9 (No. x Size) Tightening torque fastening screws TA
(Nm)
Weight
(kg)

33.82 €

1 Available 4 Days 2555324044681065288986 x M 6 x 35170.35

33.68 €

1 Available 4 Days 28553240446950652681026 x M 6 x 35170.42

33.68 €

1 Available 4 Days 3055324044697068241986 x M 6 x 35170.4

42.27 €

1 Available 4 Days 35604454560124070157837 x M 6 x 45170.6

52.64 €

1 Available 4 Days 3875445456227801452631177 x M 8 x 50411.15

49.61 €

1 Available 4 Days 4075445456230201462931217 x M 8 x 50410.59

54.05 €

1 Available 4 Days 4275445456231501512481167 x M 8 x 50411.25

54.05 €

1 Available 4 Days 4575445456233901512611217 x M 8 x 50410.74

61.52 €

1 Available 4 Days 488056644723920159161968 x M 8 x 55411.3

61.52 €

1 Available 4 Days 508056644724110163156978 x M 8 x 55411.26

60.55 €

1 Available 4 Days 558556644724370164137898 x M 8 x 55411.36

65.11 €

1 Available 4 Days 60905664472632021116711110 x M 8 x 55411.46

72.08 €

1 Available 4 Days 65955664472710021716010910 x M 8 x 55411.55

94.99 €

1 Available 4 Days 7011070784881173031418411710 x M 10 x 60832.9

104.40 €

1 Available 4 Days 7511570785881190034015910410 x M 10 x 60833

112.58 €

1 Available 4 Days 8012070785881640039219613012 x M 10 x 60833.3

119.23 €

1 Available 4 Days 8512570785881660040017511912 x M 10 x 60833.4

122.96 €

1 Available 4 Days 9013070785881800040016911612 x M 10 x 60833.5

161.95 €

1 Available 4 Days 9513570785881900041216011212 x M 10 x 60833.7

197.60 €

1 Available 4 Days 1001459010061122790055916511312 x M 12 x 801455.5

Loading...

  1. 1

Basic information

Centering Provided Material Steel Surface QPQ-coated
Type COM-L QPQ Design (shape) Cylindrical with several screws

Tech Support