Taper Bushes 3030 (62251140)

Taper Bushes 3030 62251140
  • Volume Discount

Product Details:

Manufacturer part number: 62251140

Brand: MAEDLER

Price: 31.52

Delivery time: 4 Days


Technical Data:

Bore d: 40 mm

Keyway width b: 12 mm

Depth of keyway t2: 3.3 mm

Weight: 3.82 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62251140

Part Number
62251140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

31.52 €

1 Available 4 Days 40123.33.82

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 3030
Length L(mm) 76.2 Outer diameter D1(mm) 108

This page is Taper Bushes 3030, part number 62251140.
You can find the detail information about specifications and dimensions on part number 62251140.

Variation of this product

Part Number
62251130
62251135
62251138
62251142
62251145
62251148
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

31.52 €

1 Available 4 Days 3083.34.05

31.52 €

1 Available 4 Days 35103.33.95

31.52 €

1 Available 4 Days 38103.33.86

31.52 €

1 Available 4 Days 42123.33.69

31.52 €

1 Available 4 Days 45143.83.55

31.52 €

1 Available 4 Days 48143.83.45

Tech Support