Taper Bushes 4030

Taper Bushes 4030
  • Volume Discount
Material: GG25.
Bores ISO E8. Metric bores with feather keyways DIN 6885/1. Inch bores with feather keyways like British Standard (BS).
Screws included in delivery. With three screws. Thread BSW. Cone and front side ground.
Shaft tolerance +0.05/-0.125 mm. Can be used with or without parallel key, depending on the required torque.
Other bush sizes and bores available at short notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
62251240
62251242
62251245
62251248
62251250
62251255
62251260
62251265
62251270
62251275
62251280
62251285
62251290
62251291
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d
(mm)
Keyway width b
(mm)
Depth of keyway t2
(mm)
Weight
(kg)

65.07 €

1 Available 4 Days 40123.38.92

65.07 €

1 Available 4 Days 42123.38.8

65.07 €

1 Available 4 Days 45143.88.67

65.07 €

1 Available 4 Days 48143.88.49

65.07 €

1 Available 4 Days 50143.88.33

65.07 €

1 Available 4 Days 55164.38.15

65.07 €

1 Available 4 Days 60184.47.85

65.07 €

1 Available 4 Days 65184.47.6

65.07 €

1 Available 4 Days 70204.97.18

65.07 €

1 Available 4 Days 75204.96.84

65.07 €

1 Available 4 Days 80225.46.46

65.07 €

1 Available 4 Days 85225.46.06

65.07 €

1 Available 4 Days 90255.45.59

65.07 €

1 Available 4 Days 100286.44.63

Loading...

  1. 1

Basic information

Material Grey cast iron (GG25) Surface Blank Clamp bushing type 4030
Length L(mm) 76.2 Outer diameter D1(mm) 146

Tech Support