Tensioning Rollers / Idlers TS for Belt Drives (14088202)

Tensioning Rollers / Idlers TS for Belt Drives 14088202
  • Volume Discount

Product Details:

Manufacturer part number: 14088202

Brand: MAEDLER

Price: 11.57

Delivery time: 4 Days


Technical Data:

Designation: TS 20-13

D: 20 mm

b: 13 mm

d: 5 mm

DF: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14088202

Part Number
14088202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Designation D
(mm)
b
(mm)
d
(mm)
DF
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Bearing Part No. of suitable bushing dBx DB x LB
(mm)
Weight
(g)
Weight of bushing
(g)

11.57 €

1 Available 4 Days TS 20-13201352516204.512.52 x 625-2Z140805055x10x5222.3

Loading...

  1. 1

Basic information

Material Aluminum Pulley/Idlers Related Components Surface Blank

This page is Tensioning Rollers / Idlers TS for Belt Drives, part number 14088202.
You can find the detail information about specifications and dimensions on part number 14088202.

Variation of this product

Part Number
14088201
14088301
14088302
14088303
14088401
14088402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Designation D
(mm)
b
(mm)
d
(mm)
DF
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Bearing Part No. of suitable bushing dBx DB x LB
(mm)
Weight
(g)
Weight of bushing
(g)

9.86 €

1 Available 4 Days TS 20-8208525111027.51 x 625-2Z140805055x10x5122.3

11.30 €

1 Available 4 Days TS 30-13301383516142.510.51 x 608-2Z140808078x13x7324.5

13.35 €

1 Available 4 Days TS 30-19301983522286.517.52 x 608-2Z140808078x13x7584.5

14.51 €

1 Available 4 Days TS 30-28302883532281.517.52 x 608-2Z140808078x13x7644.5

17.66 €

1 Available 4 Days TS 40-14401410451718513.51 x 6200-2Z1408100910x17x97410.5

21.56 €

1 Available 4 Days TS 40-23402310452736922.52 x 6200-2Z1408100910x17x913810.5

Tech Support