Torsionally-Stiff Couplings HFD with Through Holes (60141505)

Torsionally-Stiff Couplings HFD with Through Holes 60141505
  • Volume Discount

Product Details:

Manufacturer part number: 60141505

Brand: MAEDLER

Price: 57.63

Delivery time: 4 Days


Technical Data:

Allowable Torque Range: 10.01 to 20.00 N•m

Allowable Torque: 17 Nm

Stat. breaking torque: 57 Nm

Bore diameter B+0.03: 10 mm

Total length L1: 50.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60141505

Part Number
60141505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

57.63 €

1 Available 4 Days 10.01 to 20.0017571050.817.815.341.30.250.151200601 248 00142

Loading...

  1. 1

Basic information

Max. Rotational Speed Range(r/min) 2001 to 4,000 Category Coupling Main Body Max. Rotational Speed(r/min) 3000
Operating Temperature Range(°C) ::-20 ~ 60 Material Aluminum / Plastic Stainless Yes
Surface Iridite NCP finish Coupling type Torsionally stiff, transversal flexibility With keyway No
Electrically insulating Yes Max. misalignment angular at 3000 min-1(±Degrees) 0.5 Temperature min(°C) -20
Temperature max(°C) 60

This page is Torsionally-Stiff Couplings HFD with Through Holes, part number 60141505.
You can find the detail information about specifications and dimensions on part number 60141505.

Variation of this product

Part Number
60140705
60140805
60140905
60141605
60141805
60142000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Allowable Torque
(Nm)
Stat. breaking torque
(Nm)
Bore diameter B+0.03
(mm)
Total length L1
(mm)
L2
(mm)
L3
(mm)
Outer diameter D1
(mm)
Max. misalignment radial at 3000 min-1
(±mm)
Max. misalignment axial
(mm)
Torsional stiffness
(Nm/rad)
Spare disk (Part no.) Weight
(g)

35.59 €

1 Available 4 Days 3.01 to 5.00413632.411.69.225.40.20.1205601 244 0031

37.60 €

1 Available 4 Days 3.01 to 5.00413832.411.69.225.40.20.1205601 244 0031

33.76 €

1 Available 4 Days 3.01 to 5.004131032.411.69.225.40.20.1205601 244 0031

60.94 €

1 Available 4 Days 10.01 to 20.0017571250.817.815.341.30.250.151200601 248 00142

60.94 €

1 Available 4 Days 10.01 to 20.0017571650.817.815.341.30.250.151200601 248 00142

62.46 €

1 Available 4 Days 20.01 to 50.0030951259.620.618.4500.250.21375601 250 00208

Tech Support