Ball Transfer Units 380, Top Flange Mounted, without Cup (65438015)

Ball Transfer Units 380, Top Flange Mounted, without Cup 65438015
  • Volume Discount

Product Details:

Manufacturer part number: 65438015

Brand: MAEDLER

Price: 8.15

Delivery time: 4 Days


Technical Data:

Outer diameter D (mm): 24 Ø

Size dw: 15 mm

Load rating: 150 N

Outer diameter support surface D1: 41 mm

Total height H: 19.3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65438015

Part Number
65438015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
h4
(mm)
Ø Lk
(mm)
Ø S
(mm)
Weight
(kg)

8.15 €

1 Available 4 Days 24151504119.310.85.83.28.5302 x 3.40.045

Loading...

  1. 1

Basic information

Material Steel Surface Zinc-plated

This page is Ball Transfer Units 380, Top Flange Mounted, without Cup, part number 65438015.
You can find the detail information about specifications and dimensions on part number 65438015.

Variation of this product

Part Number
65438019
65438023
65438025
65438032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter D (mm)
(Ø)
Size dw
(mm)
Load rating
(N)
Outer diameter support surface D1
(mm)
Total height H
(mm)
Overhang with ball h1
(mm)
Overhang without ball h2
(mm)
Thickness of support surface h3
(mm)
h4
(mm)
Ø Lk
(mm)
Ø S
(mm)
Weight
(kg)

8.64 €

1 Available 4 Days 29.1192506122106.83.21244.52 x 5.10.09

12.81 €

1 Available 4 Days 332312004527.79.83.63.617.9393 x 3.50.096

10.73 €

1 Available 4 Days 3625600563014.66.83.315.4452 x 4.00.125

19.86 €

1 Available 4 Days 45.532125073.736.116.28.24.219.958.72 x 5.10.269

Tech Support