Manufacturer part number: 77761150SS
Brand: MAEDLER
Price: 58.09 €
Delivery time: 4 Days
Roller diameter D: 150 mm
Roller width B: 35 mm
Total height H: 192 mm
Center distance from middle axis to support surface A: 52 mm
R: 127 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
77761150SS
Part Number
|
---|
77761150SS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Center distance from middle axis to support surface A (mm) | R (mm) | Long hole width d (mm) | Length of mounting surface P (mm) | Width of mounting surface P1 (mm) | Hole distance between long holes (P max.) M (mm) | Hole distance between long holes (P1 max.) M1 (mm) | Hole distance between long holes (P min.) N (mm) | Hole distance between long holes (P1 min.) N1 (mm) | Load capacity (kg) | Suitable Fixed Castor (Part-No.) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.09 € | 1 | Available | 4 Days | 150 | 35 | 192 | 52 | 127 | 11 | 129 | 106 | 105 | 84 | 95 | 55 | 200 | 77763150SS | 1.2 |
Loading...
Material | Polyurethane / Stainless steel | Surface | Blank | N2(mm) | - |
---|
This page is Stainless Steel Transport Castors with Perforated Plate, PU Bandage - Swivel Castors, part number 77761150SS.
You can find the detail information about specifications and dimensions on part number 77761150SS.
Configure
Basic Attributes
Roller diameter D(mm)
Roller width B(mm)
Total height H(mm)
Center distance from middle axis to support surface A(mm)
R(mm)
Long hole width d(mm)
Length of mounting surface P(mm)
Width of mounting surface P1(mm)
Hole distance between long holes (P max.) M(mm)
Hole distance between long holes (P1 max.) M1(mm)
Hole distance between long holes (P min.) N(mm)
Hole distance between long holes (P1 min.) N1(mm)
Load capacity(kg)
Suitable Fixed Castor (Part-No.)
Optional Attributes
Part Number |
---|
77761080SS |
77761100SS |
77761125SS |
77761200SS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Roller diameter D (mm) | Roller width B (mm) | Total height H (mm) | Center distance from middle axis to support surface A (mm) | R (mm) | Long hole width d (mm) | Length of mounting surface P (mm) | Width of mounting surface P1 (mm) | Hole distance between long holes (P max.) M (mm) | Hole distance between long holes (P1 max.) M1 (mm) | Hole distance between long holes (P min.) N (mm) | Hole distance between long holes (P1 min.) N1 (mm) | Load capacity (kg) | Suitable Fixed Castor (Part-No.) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.06 € | 1 | Available | 4 Days | 80 | 28 | 108 | 32 | 72 | 9 | 95 | 80 | 82 | 62 | 73 | 52 | 100 | 77763080SS | 0.4 | |
26.96 € | 1 | Available | 4 Days | 100 | 30 | 127 | 32 | 82 | 9 | 95 | 80 | 82 | 62 | 73 | 52 | 130 | 77763100SS | 0.5 | |
31.52 € | 1 | Available | 4 Days | 125 | 32 | 155 | 32 | 94.5 | 9 | 95 | 80 | 82 | 62 | 73 | 52 | 130 | 77763125SS | 0.6 | |
77.68 € | 1 | Available | 4 Days | 200 | 45 | 240 | 48 | 148 | 11 | 129 | 106 | 105 | 84 | 95 | 55 | 200 | 77763200SS | 1.7 |