Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Swivel Castors (77751160)

Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Swivel Castors 77751160
  • Volume Discount

Product Details:

Manufacturer part number: 77751160

Brand: MAEDLER

Price: 77.00

Delivery time: 4 Days


Technical Data:

Roller diameter D: 160 mm

Roller width B: 50 mm

Total height H: 195 mm

Center distance from middle axis to support surface A: 48 mm

R: 128 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77751160

Part Number
77751160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

77.00 €

1 Available 4 Days 1605019548128121351101058010075300777531602.60

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, Elastic Solid Rubber Wheel Black - Swivel Castors, part number 77751160.
You can find the detail information about specifications and dimensions on part number 77751160.

Variation of this product

Part Number
77751100
77751125
77751200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

42.34 €

1 Available 4 Days 10040128348491048084647656150777531000.95

56.24 €

1 Available 4 Days 125401573698.59**105858060--200777531251.5

102.74 €

1 Available 4 Days 2005023557157121351101058010075350777532002.64

Tech Support