Transport Castors with Plate, Elastic Solid Rubber Wheel Blue - Fixed Castors

Transport Castors with Plate, Elastic Solid Rubber Wheel Blue - Fixed Castors
  • Volume Discount
Material: Fork: steel plate, zinc-plated.
Tread: elastic rubber, blue.
Wheel body: plastic, black, screwed.
Wheel mounting: roller bearing.

For indoor and outdoor use. Excellent driving and operating comfort. Gentle on the floor and extremely abrasion resistant (non-marking).

Temperature range: -20°C to +60°C.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77743100
77743125
77743160
77743200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
N2
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

20.37 €

1 Available 4 Days 1003612891018480607050-14077741100777421000.73

27.32 €

1 Available 4 Days 1253615591048080607050-14077741125777421250.95

53.51 €

1 Available 4 Days 160451951113511410580--7530077741160777421601.85

64.13 €

1 Available 4 Days 200452351113511410580--7535077741200777422002.40

Loading...

  1. 1

Basic information

Material Elastic rubber / Steel Surface Zinc-plated

Tech Support