Viton Seal Kits (PPS1 SEAL16V)

Viton Seal Kits PPS1 SEAL16V

Product Details:

Manufacturer part number: PPS1 SEAL16V

Brand: PREVOST

Price: 8.38

Delivery time: 6 Days


Technical Data:

For fitting ⌀: 16 mm

Quantity: 10

For Tube OD: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 SEAL16V

Part Number
PPS1 SEAL16V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For fitting ⌀
(mm)
Quantity For Tube OD
(mm)

8.38 €

1 6 Days 1610-

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Construction Pipe and fittings: aluminium Vacuum Capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets Standards PED REACH
Operating pressure 0 to 16 bar

This page is Viton Seal Kits, part number PPS1 SEAL16V.
You can find the detail information about specifications and dimensions on part number PPS1 SEAL16V.

Variation of this product

Part Number
PPS1 GP63V
PPS1 GP80V
PPS1 SEAL100V
PPS1 SEAL20V
PPS1 SEAL25V
PPS1 SEAL32V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For fitting ⌀
(mm)
Quantity For Tube OD
(mm)

8.18 €

1 6 Days -1063

10.43 €

1 6 Days -1080

13.88 €

1 6 Days 1001-

9.77 €

10 6 Days 2010-

11.77 €

1 6 Days 2510-

16.32 €

1 6 Days 3210-

Tech Support