Aluminum Cap for Cross Fitting, PPS1 A7 Series (PPS1 A734)

Aluminum Cap for Cross Fitting, PPS1 A7 Series PPS1 A734

Product Details:

Manufacturer part number: PPS1 A734

Brand: PREVOST

Price: 6.58

Delivery time: 6 Days


Technical Data:

BSPP male thread: G 1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 A734

Part Number
PPS1 A734
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP male thread

6.58 €

1 6 Days G 1

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Aluminum Cap for Cross Fitting, PPS1 A7 Series, part number PPS1 A734.
You can find the detail information about specifications and dimensions on part number PPS1 A734.

Variation of this product

Part Number
PPS1 A712
PPS1 A727
PPS1 A749
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP male thread

3.57 €

1 6 Days G 1/2

-

1 Quote G 3/4

13.05 €

1 6 Days G 1 1/2

Tech Support