Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ATU S100
Part Number
|
---|
ATU S100 |
Part Number | Minimum order quantity | Volume Discount | BSPP Female Thread | Highlight | Construction | Flow rate (at 6 bar Δp 1 bar) (l/min) | Vacuum capability | Temperature (°C) | Technology | Meets standards | Operating pressure | For pipe OD (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | G 1/4 | - | - | 3000 | - | - | - | - | - | - |
Loading...
This page is Progressive Pressurization Valve, part number ATU S100.
You can find the detail information about specifications and dimensions on part number ATU S100.
Configure
Basic Attributes
Highlight
Construction
Vacuum capability
Temperature(°C)
Technology
Meets standards
Operating pressure
For pipe OD(mm)
Type
BSPP Female Thread
Flow rate (at 6 bar Δp 1 bar)(l/min)
Optional Attributes
Part Number |
---|
ATU S101 |
ATU S102 |
ATU S103 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP Female Thread | Highlight | Construction | Flow rate (at 6 bar Δp 1 bar) (l/min) | Vacuum capability | Temperature (°C) | Technology | Meets standards | Operating pressure | For pipe OD (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | G 1/2 | - | - | 9000 | - | - | - | - | - | - | ||
- | 1 | Quote | - | Scalable system | Pipe and fittings: aluminium | - | -0.98 bar (vacuum 98%) | -20 to +80 | PPS Grip Concept | PED REACH | 0 to 16 bar | 40 | ||
- | 1 | Quote | - | Scalable system | Pipe and fittings: aluminium | - | -0.98 bar (vacuum 98%) | -20 to +80 | PPS Grip Concept | PED REACH | 0 to 16 bar | 50 |