Manufacturer part number: PPS1 BFV3212
Brand: PREVOST
Price: 25.60 €
Delivery time: 6 Days
BSPP female thread: G 1/2
For pipe OD: 32 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 BFV3212
Operating Temperature Range(°C) | -20::+80 | Highlight | Scalable system | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Tapping Flange BFT with Valve, part number PPS1 BFV3212.
You can find the detail information about specifications and dimensions on part number PPS1 BFV3212.
Part Number |
---|
PPS1 BFV10012 |
PPS1 BFV10034 |
PPS1 BFV2512 |
PPS1 BFV4012 |
PPS1 BFV4034 |
PPS1 BFV5012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP female thread | For pipe OD (mm) |
---|---|---|---|---|---|---|
54.98 € | 1 | 6 Days | G 1/2 | 100 | ||
64.35 € | 1 | 6 Days | G 1 | 100 | ||
25.35 € | 1 | 6 Days | G 1/2 | 25 | ||
32.33 € | 1 | 6 Days | G 1/2 | 40 | ||
44.73 € | 1 | 6 Days | G 1 | 40 | ||
33.23 € | 1 | 6 Days | G 1/2 | 50 |